| Name | Last modified | Size | Description | |
|---|---|---|---|---|
| 15_New_Fractional_Profiles.zip | 11-Mar-2010 16:28 | 9.1M | ||
| 2010ProductCatalog/ | 27-Apr-2011 20:00 | - | ||
| 2011_Product_Catalog/ | 11-Jul-2011 13:18 | - | ||
| 8020-Cat-Rev-Cover-Print.pdf | 10-Jun-2010 09:02 | 19M | ||
| 8020-Stuff-Flip-Book.zip | 21-May-2008 01:00 | 25M | ||
| 8020AppBrochure.zip | 26-Jan-2007 00:00 | 1.7M | ||
| 8020BasicAssembly.zip | 28-Sep-2009 08:56 | 1.5M | ||
| 8020OrderForm.zip | 14-Oct-2008 01:00 | 377K | ||
| 8020PlusBook.zip | 26-Jan-2007 00:00 | 4.0M | ||
| 8020PriceList2008.zip | 18-Aug-2008 01:00 | 5.7M | ||
| 8020Stuff2.zip | 06-Aug-2008 01:00 | 4.6M | ||
| 8020StuffBook-3.zip | 19-Jan-2009 00:00 | 2.8M | ||
| 8020StuffBook4.zip | 17-Jun-2009 01:00 | 6.9M | ||
| 8020StuffBook5.zip | 20-Oct-2009 08:45 | 14M | ||
| 8020StuffBook6.zip | 18-May-2010 10:44 | 7.1M | ||
| 8020StuffFlipBook.zip | 11-Feb-2008 00:00 | 7.6M | ||
| 8020_Inc_Price_List_2010.zip | 31-Aug-2010 16:04 | 2.7M | ||
| 8020_Inc_Price_List_2010_UL.zip | 31-Aug-2010 16:01 | 2.4M | ||
| 8020_Price_List_2011.pdf | 11-Oct-2011 13:06 | 2.6M | ||
| 8020_Services_Flip_Books.zip | 29-Sep-2009 13:44 | 15M | ||
| AV/ | 06-May-2011 20:28 | - | ||
| All_New_Metric.zip | 14-Jul-2010 15:24 | 3.4M | ||
| Amazon/ | 16-Jan-2012 14:49 | - | ||
| AutoQuoterX 1.11.14.15.zip | 14-Jun-2011 14:27 | 40M | ||
| AutoQuoterX1071011.zip | 21-Jun-2007 01:00 | 43M | ||
| AutoQuoterX1081112.zip | 28-Oct-2008 01:00 | 44M | ||
| AutoQuoterX1101314.zip | 06-Oct-2010 14:46 | 39M | ||
| Broom_Closet_Assembly.zip | 27-Jan-2012 09:06 | 13M | ||
| Broom_Closet_AutoQuoterX.zip | 27-Jan-2012 09:06 | 143K | ||
| Broom_Closet_IGES.zip | 27-Jan-2012 09:06 | 14M | ||
| Broom_Closet_eDrawing.zip | 27-Jan-2012 09:07 | 4.7M | ||
| Cabinet_Workstation_Solution.zip | 18-May-2010 10:39 | 249K | ||
| DeflectionCalculatorX1000101.zip | 26-Jan-2007 00:00 | 40M | ||
| Favicon.ico | 18-Feb-2001 11:06 | 894 | ||
| Filing_Cart_Assembly.zip | 05-Dec-2011 10:15 | 5.2M | ||
| Filing_Cart_AutoQuoterX.zip | 05-Dec-2011 10:58 | 82K | ||
| Filing_Cart_IGES.zip | 05-Dec-2011 10:14 | 2.5M | ||
| Filing_Cart_eDrawing.zip | 05-Dec-2011 10:59 | 637K | ||
| Large_Cart_Solution.zip | 18-May-2010 10:39 | 55K | ||
| Locking_Cabinet_Solution.zip | 18-May-2010 10:39 | 100K | ||
| Locking_Tool_Cart_Solution.zip | 18-May-2010 10:39 | 94K | ||
| Made_With_8020_Stuff_1.pdf | 23-Aug-2010 10:31 | 36M | ||
| Made_With_8020_Stuff_2.pdf | 23-Aug-2010 10:36 | 41M | ||
| Made_With_8020_Stuff_3.pdf | 23-Aug-2010 10:56 | 21M | ||
| Made_With_8020_Stuff_4.pdf | 23-Aug-2010 11:02 | 33M | ||
| Made_With_8020_Stuff_5.pdf | 23-Aug-2010 11:05 | 35M | ||
| Made_With_8020_Stuff_6.pdf | 17-May-2010 12:01 | 39M | ||
| Made_With_8020_Stuff_6.zip | 18-May-2010 14:23 | 7.1M | ||
| Made_With_8020_Stuff_7.pdf | 24-May-2011 09:15 | 19M | ||
| Made_With_8020_Stuff_Vol_7.zip | 17-Jun-2011 15:25 | 18M | ||
| New Compressed (zipped) Folder.zip | 18-May-2010 08:34 | 150M | ||
| New_Metric_DWG.zip | 14-Jul-2010 15:24 | 102K | ||
| New_Metric_DXF.zip | 14-Jul-2010 15:24 | 86K | ||
| New_Metric_IGES.zip | 14-Jul-2010 15:24 | 1.0M | ||
| New_Metric_SAT.zip | 14-Jul-2010 15:24 | 298K | ||
| New_Metric_SLDPRT.zip | 14-Jul-2010 15:24 | 1.6M | ||
| New_Metric_STEP.zip | 14-Jul-2010 15:24 | 393K | ||
| Office_Divider_Solution.zip | 24-Oct-2011 13:32 | 34K | ||
| Office_Space_Solution.zip | 18-May-2010 10:39 | 272K | ||
| PDF/ | 06-May-2011 20:35 | - | ||
| Pricing_Database/ | 11-Aug-2011 10:03 | - | ||
| Product_Cart_Solution.zip | 18-May-2010 10:40 | 61K | ||
| Smooth-DWG.zip | 22-Sep-2009 09:02 | 135K | ||
| Smooth-DXF.zip | 22-Sep-2009 09:02 | 50K | ||
| Smooth-IGES.zip | 22-Sep-2009 09:02 | 774K | ||
| Smooth-SAT.zip | 22-Sep-2009 09:02 | 73K | ||
| Smooth-SLDPRT.zip | 22-Sep-2009 09:02 | 952K | ||
| Smoth-STEP.zip | 22-Sep-2009 09:02 | 313K | ||
| Syspro.zip | 23-Jun-2010 11:19 | 650M | ||
| TSlotPartsSup1Catalog-2006.zip | 26-Mar-2007 01:00 | 14M | ||
| TSlotPartsSup1PriceList-2006.zip | 26-Jan-2007 00:00 | 1.2M | ||
| TSlotPartsSup2Catalog.zip | 01-Feb-2007 00:00 | 16M | ||
| TechToolkit.exe | 25-Jul-2011 15:49 | 1.7M | ||
| Tech_Toolkit/ | 25-Jul-2011 14:22 | - | ||
| Training.pptx | 08-Jul-2010 16:20 | 17M | ||
| Video/ | 06-May-2011 20:35 | - | ||
| aspnet_client/ | 27-Apr-2011 19:54 | - | ||
| cgi-bin/ | 27-Apr-2011 19:56 | - | ||
| iisstart.htm | 21-Feb-2003 18:48 | 1.4K | ||
| images/ | 27-Apr-2011 19:56 | - | ||
| pagerror.gif | 21-Feb-2003 18:48 | 2.7K | ||
| spearl/ | 06-May-2011 20:35 | - | ||
| test | 27-Apr-2011 15:55 | 5 | ||